About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Sorry, this product is no longer offered for sale. The recommended replacement product is N-YAD-34.
Laser Safety Glasses, XC Frame, Argon, NdGa:YAG, Poly





Laser Safety Glasses, XC Frame, Argon, NdGa:YAG, Poly
Model: 31-80111
Clearance
Save 50% on Limited Stock Clearance Products!
Learn More
Save 50% on Limited Stock Clearance Products!
Learn More
The 31-80111 XC Frame Laser Safety Glasses by Honeywell (formerly Sperian) are for Argon and NdGa:YAG laser wavelengths. It has an XC frame with brown color polycarbonate lenses. Glendale's polymer Diffused Viewing Only (DVO) designed eyewear maximizes visibility, with lightweight frame designs while providing unsurpassed attenuation for the entire range of laser wavelengths. 8 % VLT (visible light transmission). The stylish XC (extra comfort and extra coverage) frame provides the best wrap around coverage for a spectacle and most comfort for the wearer. The lenses are coated for anti-fogging. The insert for prescription lenses is available free of charge by contacting Honeywell at 1-800-500-4739. Meets ANSI Z136.1 and EN207. CE Compliant.
Specifications
- Frame StyleXC - Semi-Rimless
- Visible Light Transmission8%
- Filter ColorBrown
- Filter Type111
- Optical DensityOD > 9 @ 190-520 nm
OD > 7 @ 520-532 nm
OD > 3 @ 710-750 nm
OD > 5 @ 750-800 nm
OD > 6 @ 800-850 nm
OD > 7 @ 850-1080 nm
OD > 7 @ 10,600 nm
OD > 5 @ 9,000-11,100 nm - Laser TypeArgon
NdGa:YAG
- Lens MaterialPolycarbonate
- CEYes
- EN207180-315 nm (D L7 + IR L4)
315-532 nm (DIR L6)
800-1080 nm (D L5)
800-950 nm (IR L6)
950-1080 nm (IR L7)
- Frame StyleXC - Semi-Rimless
- Visible Light Transmission8%
- Filter ColorBrown
- Filter Type111
- Optical DensityOD > 9 @ 190-520 nm
OD > 7 @ 520-532 nm
OD > 3 @ 710-750 nm
OD > 5 @ 750-800 nm
OD > 6 @ 800-850 nm
OD > 7 @ 850-1080 nm
OD > 7 @ 10,600 nm
OD > 5 @ 9,000-11,100 nm - Laser TypeArgon
NdGa:YAG
- Lens MaterialPolycarbonate
- CEYes
- EN207180-315 nm (D L7 + IR L4)
315-532 nm (DIR L6)
800-1080 nm (D L5)
800-950 nm (IR L6)
950-1080 nm (IR L7)
Related Products
Accessories
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | F-IRC4IR Sensor Card, 700-1600 nm, 2 in. Square Sensor | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |


