About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Sorry, this product is no longer offered for sale. It was discontinued on Oct 11, 2010The recommended replacement product is N-FG1-53.
Laser Safety Glasses, Encore, Nd:YAG, Holmium, Erbium, Telecom, Glass




Laser Safety Glasses, Encore, Nd:YAG, Holmium, Erbium, Telecom, Glass
Model: 31-20096
The 31-20096 Encore Frame Laser Safety Glasses by Honeywell (formerly Sperian) are for ND:YAG, , Holmium, Erbium, and Telecom laser wavelengths. It has a Encore frame with light grey color glass lenses. Uvex's Laminated Glass Technology (LGT) eyewear is designed to withstand direct laser radiation for short durations while providing excellent field-of-vision lenses with multiple wavelength coverage. 75 % VLT (visible light transmission). Encore frame is comfortable over-the-glass spectacle with an adjustable earpiece length, and has a good side shielding. This model is CE certified. Meets ANSI Z136.1 and EN207.
Specifications
- Frame StyleEncore
- Visible Light Transmission75%
- Filter ColorLight Gray
- Filter Type96
- Optical DensityOD > 4 @ 950-2300 nm
OD > 4 @ 2850-10,600 nm
OD > 5 @ 1040-1550 nm
OD >5 @ 10.6 µm - Laser TypeNd:YAG
Holmium
Erbium
CO2
Telecom
- Lens MaterialLaminated Glass
- CEYes
- EN207950-1,040 nm (DIR L4)
1,040-1,400 nm (DIR L5)
1,400-2,300 nm (DI L4)
2,850-3,000 nm (DI L4)
3,000-10,600 nm (DI L3)
- Frame StyleEncore
- Visible Light Transmission75%
- Filter ColorLight Gray
- Filter Type96
- Optical DensityOD > 4 @ 950-2300 nm
OD > 4 @ 2850-10,600 nm
OD > 5 @ 1040-1550 nm
OD >5 @ 10.6 µm - Laser TypeNd:YAG
Holmium
Erbium
CO2
Telecom
- Lens MaterialLaminated Glass
- CEYes
- EN207950-1,040 nm (DIR L4)
1,040-1,400 nm (DIR L5)
1,400-2,300 nm (DI L4)
2,850-3,000 nm (DI L4)
3,000-10,600 nm (DI L3)
Related Products
Accessories
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | F-IRC4IR Sensor Card, 700-1600 nm, 2 in. Square Sensor | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |


