Quadrant Cell Photoreceiver, InGaAs, 900-1700 nm, 8-32/M4 Thread

  • Wavelength Range
    900-1700 nm
  • Sensor Size
    Ø3 mm
  • Maximum Conversion Gain
    2x102 to 2x106 V/W
  • Transimpedance Gain
    2x102 to 2x106 V/A
  • Optical Input
    Free Space
  • CW Saturation Power
    15 mW per channel
  • Analog Output
    X, Y, SUM
  • Analog Output Voltage Range
    X & Y: ±2.5 V
    SUM: 0 to +2.5 V
  • Connector, Analog Output
    Male BNC
  • Analog Output Impediance
    1 kΩ  
  • Power Requirements
    ±15 V, 50 mA power supply or 9V Battery
  • Responsivity
    1 A/W
  • Bandwidth (-3 dB)
    100 kHz (30 Hz for SUM)  
  • Detector Material
    InGaAs
  • Rise Time
    4 µs