Sorry, this product is no longer offered for sale. It was discontinued on Jun 10, 2020.

VCSEL Laser Source, Fiber-Coupled, 25 Gbit/s, 850 nm, FC/PC

Technical Specs

  • Center Wavelength
    850 nm
  • Bit Rate
    25 Gbit/s
  • Output Power
    0.75 mW
  • Bandwidth, Small Signal
    18 GHz
  • Noise/Ripple (rms)
    < 2.8 %
  • Fiber-Optic Connector
    FC/PC
  • Cut-off Frequency
    10 MHz
  • Power Requirements
    +/-15 V, 50 mA