Sorry, this product is no longer offered for sale.

Zero-Order Waveplate, Half-Wave, Quartz, 25.4 mm Diameter, 510.5 nm

Technical Specs

  • Diameter
    25.4 mm
  • Wavelength Range
    510.5 nm
  • Retardation
    λ/2
  • Retardation Accuracy
    ±λ/300
  • Material
    Quartz, Schlieren Grade
  • Clear Aperture
    15.0 mm  
  • Construction
    Two plates, air spaced
  • Wavefront Distortion
    ≤λ/10 at 632.8 nm over the full aperture
  • Damage Threshold
    2 MW/cm2
  • Pulse Damage Threshold
    2 J/cm2 with 10 nsec pulses, typical
  • Antireflection Coating
    Laser Line V-coating, R <0.25%
  • Surface Quality
    10-5 scratch-dig
  • Diameter Tolerance
    +0/-0.1 mm
  • Wedge
    <1 arc sec
  • Thickness
    7.92 mm  
  • Thickness Tolerance
    +0/-0.25 mm
  • Cleaning