Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Sorry, this product is no longer offered for sale. The recommended replacement product is 33009FL01-550R.

Plane Ruled Reflection Grating, 25 mm, 6000 nm, 26.7 Blaze, 150 Gr/mm

Specifications

  • Type
    Ruled
  • Grooves per mm
    150  
  • Blaze Wavelength
    6000 nm
  • Wavelength of Maximum Efficiency
    6000 nm
  • Blaze Wavelength Tolerance
    ±25:nm:(1st:order,:Littrow,:typical)
  • Nominal Blaze Angle
    26.7 °  
  • Coating Type
    Gold
  • Size
    25 x 25 mm
  • Thickness
    6.0 mm  
  • Clear Aperture
    24 x 24 mm
undefined

Related Products

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Adjustable Diffraction Grating MountsDGM-1Diffraction Grating Mount, 12.5 mm, 25 mm, 50 mm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,909