Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Sorry, this product is no longer offered for sale. The recommended replacement product is 33009FL01-201R.

Plane Ruled Reflection Grating, 25 mm, 500 nm, 2.2 Blaze, 150 Gr/mm

Specifications

  • Type
    Ruled
  • Grooves per mm
    150  
  • Blaze Wavelength
    500 nm
  • Wavelength of Maximum Efficiency
    500 nm
  • Blaze Wavelength Tolerance
    ±25:nm:(1st:order,:Littrow,:typical)
  • Nominal Blaze Angle
    2.2 °  
  • Coating Type
    Aluminum
  • Size
    25 x 25 mm
  • Thickness
    6.0 mm  
  • Clear Aperture
    24 x 24 mm

Related Products

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Adjustable Diffraction Grating MountsDGM-1Diffraction Grating Mount, 12.5 mm, 25 mm, 50 mm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,909