Longpass Filter, Colored-Glass Alternative, 25.4 mm, 435 nm Cut-on

The 10CGA-435 Colored-Glass Alternative Filter is a 1 inch (25.4 mm) diameter long-pass filter with a 435 ± 5 nm cut-on wavelength. Colored-Glass Alternative filters have a steep transition between the region of transmission and rejection (blocking) that is much steeper than Schott GG435 colored glass which we use in our standard FSR-GG435 colored glass filter. Colored-Glass Alternative filters have out-of-band rejection ≥OD 5 to 200 nm. Typical transmission is ≥90% average.
Specifications
- TypeColored Glass Alternative Filter
- Optic SizeØ25.4 mm
- Cut-on Wavelength435 nm
- Cut-on Wavelength Tolerance±5 nm
- Effective Index of Refraction1.9
- Surface Quality80-50 scratch-dig
- Thickness1.1 mm
- Thickness Tolerance±0.1 mm
- Size Tolerance±0.13 mm
- Clear Aperture≥90% of filter size with film-to-the-edge
- Temperature Range-100 to 400°C
- Humidity ResistanceMIL-STD-810, Method 507.3, Procedure III, Modified to 40 cycles
- Abrasion, Adhesion, HardnessMIL-C-48497
- Cleaning
Resources & Downloads
Literature
Colored Glass Alternative Filters Catalog(14.2 MB, PDF)
Related Products
Customers Who Bought This Item Also Bought
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 10CGA-420Longpass Filter, Colored-Glass Alternative, 25.4 mm, 420 nm Cut-on | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10CGA-455Longpass Filter, Colored-Glass Alternative, 25.4 mm, 455 nm Cut-on | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10CGA-400Longpass Filter, Colored-Glass Alternative, 25.4 mm, 400 nm Cut-on | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10CGA-475Longpass Filter, Colored-Glass Alternative, 25.4 mm, 475 nm Cut-on | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10CGA-385Longpass Filter, Colored-Glass Alternative, 25.4 mm, 385 nm Cut-on | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10CGA-345Longpass Filter, Colored-Glass Alternative, 25.4 mm, 345 nm Cut-on | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10CGA-375Longpass Filter, Colored-Glass Alternative, 25.4 mm, 375 nm Cut-on | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | FSR-GG435Longpass Filter, Colored Glass, 25.4 mm, 435 nm Cut-on, GG435 Glass | In Stock |






