Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Sorry, this product is no longer offered for sale.

Ultrafast Pump Mirror, High Reflecting, 25.4 mm, 50 EFL, 710-890 nm

Specifications

  • Wavelength Range
    710-890 nm
  • Wavelength Region
    NIR
  • Mirror Shape
    Concave
  • Diameter
    25.4 mm
  • Effective Focal Length (EFL)
    50 mm
  • F/#
    2
  • Material
    N-BK7
  • Radius of Curvature (R)
    -100 mm
  • Coating Type
    Broadband Ultrafast Pulse Coating
  • Coating Code
    Front: UF.20
    Back: AR.14
  • Angle of Incidence
    0-15°
  • Reflectivity
    UF.20: Rs, Rp>99% @ 710–890 nm
    AR.14: Ts, Tp>99% @ 430–700 nm
  • Surface Quality
    15-5 scratch-dig
  • Surface Flatness
    λ/10 at 632.8 nm
  • Back Surface
    430-700 nm (AR.14)
  • Edge Thickness (T<sub>e</sub>)
    6.35 mm
  • Thickness Tolerance
    ±0.25 mm
  • Diameter Tolerance
    +0/-0.25 mm
  • Chamfers
    0.25-0.76 mm face width
  • Chamfers Angle Tolerance
    45° ±15°
  • Radius of Curvature
    -100 mm
  • Cleaning
undefined
undefined
undefined

Resources & Downloads

3D Product Models
2D Product Drawings
Other

Related Products

Similar

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
ULTIMA® Clear Edge Mirror MountsU100-A3KMirror Mount, ULTIMA®, Clear Edge, 1.0 in., 3 Locking Knobs
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$185