ISO-MF Flange Adapter, NW80 ISO-MF to NW40 ISO-KF, Conical Profile

  • Component Type
    Flange Adapter
  • Series
    Series 76
  • Flange Type
    ISO-MF
  • Flange Size
    NW80
  • Flange Size 2
    NW40 ISO-KF
  • Material
    304 Stainless Steel
  • Inner Diameter
    2.87 in. (73 mm)
  • Inner Diameter 2
    1.37 in. (35 mm)
  • Length
    4.64 in. (118 mm)
  • A
    118 mm
  • B
    73 mm
  • C
    35 mm