Bored Blank Flange, NW25 ISO-KF Flange, 0.375 in. Tube OD Bore, 304 S.S.

  • Component Type
    Bored Blank Flange
  • Series
    Series 31
  • Material
    304 Stainless Steel
  • Flange Type
    ISO-KF
  • Flange Size
    NW25
  • Tube OD
    0.375 in.
  • Bore Diameter
    10 mm
  • Inner Diameter
    10 mm
  • Thickness
    5 mm
  • A
    5 mm
  • B
    10 mm
  • C
    N/A