Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

This product is only available on www.mks.com

ISO-KF Flange Adapter, NW25 Flange to 0.5 in. Male NPT, 304 S.S.

Specifications

  • Component Type
    NPT Pipe Adapter
  • Series
    Series 31
  • Material
    304 Stainless Steel
  • Flange Type
    ISO-KF
  • Flange Size
    NW25
  • NPT Fitting Size
    0.5 in. Male
  • Length
    75 mm
  • Inner Diameter
    11 mm
  • A
    75 mm
  • B
    11 mm
undefined