Adaptive Centering Ring, ISO-KF, NW16 to NW10, Viton O-ring, S.S.

  • Component Type
    Centering Ring
  • Series
    Series 31
  • Material
    Stainless Steel
  • Seal Material
    Viton
  • Flange Type
    ISO-KF
  • Flange Size
    NW16
  • Flange Size 2
    NW10
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C