Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

This product is only available on www.mks.com

ISO-KF Flange Adapter, NW40 Flange to 0.25 in. Female NPT, Aluminum

Specifications

  • Component Type
    NPT Pipe Adapter
  • Series
    Series 31
  • Material
    Aluminum
  • Flange Type
    ISO-KF
  • Flange Size
    NW40
  • NPT Fitting Size
    0.25 in. Female
  • Length
    0.75 in.
  • Outer Diameter
    1.25 in.
  • A
    32 mm
  • B
    19.05 mm
undefined