Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Right-Angle Prism, Precision, UVFS, 12.7 mm, λ/10, 1000-1550 nm

Specifications

  • Wavelength Range
    1000-1550 nm
  • Size
    12.7 mm  
  • Material
    UV Grade Fused Silica
  • Coating Type
    IR Multilayer
  • Coating Code
    AR.18
  • Surface Quality
    10-5 scratch-dig
  • Surface Flatness
    λ/10 at 632.8 nm
  • Angle Tolerance
    ±3 arc min
  • Clear Aperture
    ≥central 80%
  • Damage Threshold
    7.5 J/cm2, 10 ns pulses, 20 Hz at 1064 nm
  • Size Tolerance
    +0/-0.25 mm
  • Chamfers
    0.25–0.50 mm face width
  • Chamfers Angle Tolerance
    45° ±15°
undefined

Resources & Downloads

3D Product Models
Other
2D Product Drawings
Software

Related Products

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Gimbaled Three-Axis Optic Tilt MountsUGP-KIT-1UGP Adapter Kit, 0.50in. (12.7mm) Cube Riser
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$44