Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Sorry, this product is no longer offered for sale. The recommended replacement product is 33066FL01-061R.

Plane Ruled Reflection Grating, 12.5mm, 240 nm, 16.8°, 2400 Gr/mm

Specifications

  • Type
    Ruled
  • Grooves per mm
    2400  
  • Blaze Wavelength
    240 nm
  • Wavelength of Maximum Efficiency
    240 nm
  • Blaze Wavelength Tolerance
    ±25:nm:(1st:order,:Littrow,:typical)
  • Nominal Blaze Angle
    16.8 °  
  • Coating Type
    Aluminum
  • Size
    12.5 x 12.5 mm
  • Thickness
    6.0 mm  
  • Clear Aperture
    11.5 x 11.5 mm

Related Products

Supporting

Compare Description Drawings, CAD & Specs Avail. Price
Adjustable Diffraction Grating MountsDGM-1Diffraction Grating Mount, 12.5 mm, 25 mm, 50 mm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,909