Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Sorry, this product is no longer offered for sale. The recommended replacement product is 10BV100EAG.1.

Ultrafast High Reflecting Pump Mirror, 12.7 mm, 500 EFL, 710-890 nm

Specifications

  • Wavelength Region
    NIR
  • Wavelength Range
    710-890 nm
  • Diameter
    12.7 mm
  • Material
    N-BK7
  • Coating Type
    Broadband Ultrafast Pulse Coating
  • Coating Code
    Front: UF.20
    Back: AR.14
  • Coating Second Surface
    430-700 nm (AR.14)
  • Surface Quality
    15-5 scratch-dig
  • Surface Flatness
    λ/10 at 632.8 nm
  • Angle of Incidence
    0-15°
  • Clear Aperture
    ≥ central 80% of diameter
  • Reflectivity
    UF.20: Rs>, Rp>99.97% @ 710-890 nm
    AR.14: Ts, Tp>99% @ 430-700 nm
  • Thickness
    9.65 mm  
  • Thickness Tolerance
    ±0.25 mm
  • Diameter Tolerance
    +0/-0.25 mm
  • Chamfers
    0.25-0.76 mm face width
  • Chamfers Angle Tolerance
    45° ±15°
  • Cleaning
  • F/#
    39.4
  • Effective Focal Length (EFL)
    500 mm
  • Radius of Curvature
    1000 mm
  • Edge Thickness (T<sub>e</sub>)
    9.53 mm
undefined
undefined
undefined

Resources & Downloads

2D Product Drawings

Related Products

Similar

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Suprema® Hex-Driven Clear Edge Mirror MountsSN050-F3Mirror Mount, Suprema®, Clear Edge, 0.5 in., 3 Locking 100 TPI Allen-Keys
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$174
ULTIMA® Hex-Driven Clear Edge Mirror MountsU50-A1Mirror Mount, ULTIMA®, Clear Edge, 0.5 in., (3) 100-TPI Allen-Keys
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$146
ULTIMA® Gimbal Mirror MountsU50-G21Gimbal Mirror Mount, ULTIMA®, Center, 0.5 in., 2 Locking 100-TPI Allen-Keys
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$187