Optical Table Product Finder

Our selection of optical tables and table systems spans close to 1000 products which can be a bit challenging to navigate. The optical table product finder below is designed to guide you through the table selection process.

Start by Choosing a Basic Configuration

Optical table tops and optical table supports (isolated or rigid) can be ordered individually or they can be ordered as a frame based combined optical table and support system.

Optical Table Systems

  • Performs well for most applications
  • Most economical configurations
  • Widest variety of accessories
  • Easier to install or move

Optical Table Tops

  • Performance for any application
  • Widest variety of configurations
  • Over 6,500 lb load capacity
 

Optical Table System vs. Table Top Comparison

Type Optical Table System Optical Table Top
Damping Performance Limited, Moderate, High Limited, High, Unparalleled
Table Supports Included (Isolated or Rigid) Ordered Separately
Widths 3, 4, 5 ft.
900, 1200, 1500 mm
3, 4, 5 ft.
900, 1200, 1500 mm
Lengths 6, 8, 10 ft.
1800, 2400, 3000 mm
6, 8, 10, 12, 14, 16, 18, 20 ft.
1800,2400,3000,3600,4200,4800,5400,6000 mm
Thicknesses 6, 8, 12 in.
152, 203, 305 mm
8, 12, 18, 24 in.
203, 305, 457, 610 mm
Table Top Height 28.7 in. + Table Thickness 16, 19.5, 22, 23.5 or 28 in. + Table Thickness
Height Adjustment ±0.5 in. (±12.7 mm) +1.09/-0.25 in.
Installation Easier Harder
Mobility More Less
Isolated Payloads Lower Higher
Accessories More Less
Specialty Tops No Cleanroom, Non-Magnetic
Total System Cost Lower Higher

Optical Table Systems

Combined table systems were born due to the increasing demand of easier set up, mobility and accessories capabilities. They feature a robust frame system with rigid support or integrated isolators and can be combined with various accessories such as casters, overhead shelves, hip guards, side shelves, laser safety curtains, and more for a complete solution.

Optical Table Tops

Optical table tops are offered in a much wider variety of sizes and capabilites than our combined Table Systems. They do not come with table supports which allows you to choose the type and number of supports required to fit your application. As a result, they are a bit more difficult to set up and transport compared to a Table System, but offer the highest level of customization.