Our flexible extruded rail side storage shelf system is designed for smaller instruments and accessories including fluidics, probe storage or optics. This shelf system can also be used in conjunction with the Vision Isostation overhead shelf to maximize accessory storage and organization. To add on more shelves, simply order VIS-SSA-XX to add on to your existing extrusion shelf.
- Flexible extruded rail side storage shelf system for smaller instruments
- Additional VIS-SSA-XX shelves are available
- Can be used with overhead shelves to maximize accessory storage See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | VIS-SSH-24Side Shelf, Vertical Supports, Vision Isostation, 24 in. | |||||
![]() | VIS-SSH-30Side Shelf, Vertical Supports, Vision Isostation, 30 in. | In Stock | ||||
![]() | VIS-SSH-36Side Shelf, Vertical Supports, Vision Isostation, 36 in. | |||||
![]() | VIS-SSA-24Add-on Side Shelf, Vision Isostation, 24 in., Requires VIS-SSH-24 | In Stock | ||||
![]() | VIS-SSA-30Add-on Side Shelf, Vision Isostation, 30 in., Requires VIS-SSH-30 | In Stock | ||||
![]() | VIS-SSA-36Add-on Side Shelf, Vision Isostation, 36 in., Requires VIS-SSH-36 | In Stock | ||||
![]() | VIS-LS-P-11Instrument Shelf, Vision IsoStation,12 in. x 12 in., 1/4-20 Thread | |||||
![]() | VIS-LS-CSConer Shelf, Vision IsoStation, 8" X 8", 1/4-20 Thread | |||||
![]() | M-VIS-LS-P-11Instrument Shelf, Vision IsoStation, 300 mm x 300 mm, M6 Thread | |||||
![]() | M-VIS-LS-CSConer Shelf, Vision IsoStation, 200 mm x 200 mm, M6 Thread | 2 Weeks |
Features
VIS-SSH Extrusion Side Shelves
The VIS-SSH flexible extruded rail side storage shelf system is designed for smaller instruments and accessories including fluidics, probe storage or optics. This shelf system can also be used in conjunction with the Vision overhead shelf to maximize accessory storage and organization. To add on more shelves, simply order VIS-SSA-XX to add on to your existing extrusion shelf.
Resources
Literature
Vision IsoStation Brochure(1.8 MB, PDF)