Compare Model Drawings, CAD & Specs Availability Price
Faraday Cage, 27 in. x 30 in. x 4 ft. Tall, Compatible with Vision Isostation (M-)VIS-2424-XX
$4,322
Faraday Cage, 27 in. x 42 in. x 4 ft. Tall, Compatible with Vision Isostation (M-)VIS-2436-XX
$4,836
Faraday Cage, 33 in. x 36 in. x 4 ft. Tall, Compatible with Vision Isostation (M-)VIS-3030-XX
$4,714
Faraday Cage, 33 in. x 42 in. x 4 ft. Tall, Compatible with Vision Isostation (M-)VIS-3036-XX
$5,258
5 Weeks
5 Weeks
Faraday Cage, 33 in. x 54 in. x 4 ft. Tall, Compatible with Vision Isostation (M-)VIS-3048-XX
$5,675
Faraday Cage, 39 in. x 42 in. x 4 ft. Tall, Compatible with Vision Isostation (M-)VIS-3636-XX
$5,465
Faraday Cage, 39 in. x 54 in. x 4 ft. Tall, Compatible with Vision Isostation (M-)VIS-3648-XX
$5,675
Faraday Cage, 39 in. x 66 in. x 4 ft. Tall, Compatible with Vision Isostation (M-)VIS-3660-XX
$5,499
In Stock
In Stock
Faraday Cage, 39 in. x 78 in. x 4 ft. Tall, Compatible with Vision Isostation (M-)VIS-3672-XX
$5,700

Features

VIS-FDC Faraday Cages

VIS-FDC faraday cages screen electromagnetic fields emitted by fluorescent lights, CRT screens and other radiating instrumentation sources. The sturdy aluminum space frame design and roll up bronze screen door allow the system to occupy the smallest possible footprint. Newport’s VIS-FDC Series Faraday cages are compatible with the Vision IsoStation Series, encompass the entire breadboard and mount to the corner blocks on the frame. No additional components are required for mounting the Faraday cage.