Sorry, this family of products is no longer available.
Newport's Ultrafast Oscillator (UF-OSC-KIT) and Amplifier (UF-AMP-KIT) Kits contain a full range of the necessary high performance parts and accessories for use of most 700-930 nm Ti:Sapph systems such as the Mai Tai®, Tsunami®, and Spitfire® Pro. With over 230 items included, the kit provides any lab with standard stages, mounts, lenses, filters, wave plates, and even gloves and lens tissue.
- Components for working with 700-930 nm ultrafast Ti:Sapph systems
- High performance optics and mounting hardware
- Specialized optics for preserving pulse width and sustaining high peak power
- Fundamental building blocks to route the ultrafast oscillator or amplifier source
- Contains over 230 items See All Features
Features
Wide Variety of Optics for Working with Ultrafast Systems
High Performing Mirror Mounts
Constructed from pressed and sintered stainless steel, rigorous testing has shown the Suprema® to perform as well as more costly custom, wrought stainless steel mounts. Thermal drift has been greatly minimized. The ULTIMA® is a high stability aluminum mount whose thick front and back plates and high tension springs work to virtually eliminate drift and provide protection against vibrations. Both take advantage of Newport's patented clear quadrant feature which allows the mounts to be placed closer together, thereby reducing incident angles and reducing beam distortion while enhancing performance. Should it become necessary to automate your system in the future, the 100-TPI adjustment screws included in these mounts can be easily replaced by our TRA12 or
Minimum Pulse Dispersion Optics
Our
Cleaning and Handling supplies Included
Resources
Literature
Ultrafast Laser Optics-White Paper(477.2 kB, PDF)