About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
- Products
- Optics
- Beamsplitters
- Plate Beamsplitters
- Terahertz Plate Beamsplitters
- Terahertz Visible Broadband Beamsplitters

Terahertz Visible Broadband Beamsplitters

Terahertz Visible Broadband Beamsplitters
Our Terahertz Visible Beamsplitter is 2 in. diameter with an ITO coating optimized for reflecting terahertz wavelengths and transmitting visible wavelengths. Ideal for beam combining or separation, the substrate is made of high quality N-BK7 glass with the front surface optimized for terahertz wavelengths and the back side coated with a broadband antireflection coating optimized for visible wavelengths.
- ITO front surface optimized for 1-120 Thz
- AR coated back surface for visible wavelengths
- High quality N-BK7 substrates
- Beamsplitting ratio maintained over wide wavelength range See All Features
Showing 1 of 1 total products
Compatibility:
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 20TZBS02-CDielectric Beamsplitter, 50.8 mm, Terahertz Refl., 450-800 nm Trans. | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |
Specifications
- Diameter50.8 mm
- Reflectance Band1-120 Thz
- MaterialGrade A N-BK7
- Transmittance Band450-800 nm
- Angle of Incidence45 °
- Damage Threshold700 W/cm2 CW, 20 mJ/cm2 @ 10 ns pulses
- Surface Quality40-20 scratch-dig
- Thickness6.0 mm
Features
Reflecting Terahertz Wavelengths
ITO or Indium Tin Oxide is used to coat the front surface. This ITO material is very effective in reflecting terahertz wavelengths.