With the use of the supercontinuum generation fiber devices, you eliminate the need for more complex laser systems like cavity dumped oscillators or two synchronized oscillators. The sturdy metal barrel package contains a 12 cm long PCF, with fiber ends sealed and mounted in quartz ferrules.
- Optimized for 800 nm range fs lasers
- Sealed and cleanable end-facets
- End-facet beam expansion for easy coupling
- Robust and compact 1 in. diameter aluminum housing
- Compatible with cylindrical device mounts
- Maintenance free See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SCG-800Supercontinuum Generation Device, Femtosecond 800 nm Pulses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SCG-800-CARSSupercontinuum Generation Device, CARS Optimized, 800 nm, fs Pulses | In Stock |
Specifications
Features
CARS Applications
Pump the SCG-800-CARS with an 800 nm range femtosecond laser, and it generates a dual peak spectrum optimized for CARS (Coherent Anti-Stokes Raman Scattering) applications without the hassle of fiber cleaving and handling. The two closely spaced zero-dispersion wavelengths of the SCG-800-CARS enables stable, low-noise supercontinuum generation and allows for control of the spectral shape by tuning the pump wavelength.
Low-noise Supercontinuum Generation
Pump the SCG-800 with an 800 nm range femtosecond laser and enjoy the polarized octave spanning output without the hassle of fiber cleaving and handling.
Beam Expansion Geometry
The housing diameter is 25 mm, and its length is 120 mm, which can be easily mounted onto a Newport translation stage. The device also has a beam expansion geometry at the end facets, facilitating easy coupling of the laser input beam and a higher damage threshold.
Recommended Supercontinuum Generation Set-Up
The femtosecond pulses from the Ti:Saph laser should be launched through a Faraday Isolator to avoid back reflections from the other optics and the SCG-800. For best performance, (i.e. shortest pulses and highest peak power) it is recommended to use a prism compressor to compensate for the dispersion in the telescope optics and the microscope objective. As the SCG-800 is polarization preserving, polarization control should be used to align the pump light polarization to one of the major axes in the device. Rough alignment can be accomplished using the guideline engraved on the end-facet of the device. Fine-tuning should be done by monitoring the degree of polarization of the output from the SCG-800. Coupling into the device is best realized with a 40X or 60X achromatic microscope objective. Newport also offers a supercontinuum generation kit that includes one SCG-800 with all the necessary optomechanical and optical components.
Resources
Application Notes
Coherent Anti-Stokes Raman Scattering(1.2 MB, PDF) Prism Compressor for Ultrashort Laser Pulses(4.2 MB, PDF) Supercontinuum Generation in SCG-800(3.1 MB, PDF)
Literature
SCG-800 Data Sheet(150.4 kB, PDF) SCG-800-CARS Data Sheet(179.3 kB, PDF)