Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Supercontinuum Generation Device, CARS Optimized, 800 nm, fs Pulses

Specifications

  • Core Diameter
    1.4 µm
  • Cut-off Wavelength
    500 nm
  • Mode Field Diameter
    1.36 µm
  • Nonlinearity
    130
  • Numerical Aperture
    0.44
  • Spot Size
    39-78 µm
  • Wavelength Range
    775 - 945 nm

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Supercontinuum Fiber Module - FemtoWhiteSCG-800Supercontinuum Generation Device, Femtosecond 800 nm Pulses
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$5,400

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
V-Block Cylindrical Device MountsVB-1Cylindrical Device Mount, V-Block, 3 inch (76.2 mm) Length
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$50