Compare Model Drawings, CAD & Specs Availability Price
Optical Post Clamp, Right-Angle, 0.5 in. Diameter Optical Posts
$30
In Stock
In Stock
Optical Post Clamp, Swivel, 0.5 in. Diameter Optical Posts
$54
In Stock
In Stock
Optical Post Clamp, Right-Angle, 0.5 in. Diameter Optical Posts
$19.40
In Stock
In Stock
Optical Post Clamp, Adjustable Angle, 0.5 in. Diameter Optical Posts
$35
In Stock
In Stock
Optical Post End Clamp, Right-Angle, 0.5 in. Post, 8-32 (M4) CLR
$16.90
In Stock
In Stock
Optical Post End Clamp, Right-Angle, 0.5 in. Post, 8-32 Thread
$13.20
In Stock
In Stock
Optical Post End Clamp, Right-Angle, 0.5 in. Post, M4 Thread
$13.20
In Stock
In Stock
Optical Post Clamp, 45 Degree Right hand, 0.5 in Diameter Posts
$14.20
In Stock
In Stock
Optical Post Clamp, 45 Degree Left Hand, 0.5 in Diameter Posts
$14.60
In Stock
In Stock
Optical Post Clamp, Parallel, 0.5 in Diameter Posts
$16.50
In Stock
In Stock
Optical Post Clamp, Right-Angle, 0.5 in. to 6 mm Rod
$22
In Stock
In Stock
Optical Post Clamp, Right-Angle, 0.5 in to 0.31 in Diameter Posts
$22
In Stock
In Stock
Optical Post Clamp, Right-Angle, 0.5 in to 1.0 in Diameter Posts
$34
1 Week
1 Week

Features

45 Degree Post Clamps

The RH45 optical post clamp is used to mount two 0.5 inch posts at a 45 degree angle.  Each post is clamped with a secure flexure mechanism and both hexes can be tightened with a M4 or 5/32 tool. Left handed version LH45 is also offered.

Right Angle Post Clamps

Models CA-1 and 9935 Right-Angle Post Clamps mount two 0.5 in. optical posts, respectively, at 90° to each other. The thumb-turned screws permit fast, secure post mounting by hand with only moderate finger pressure.

Right Angle End Clamp for T configuration

Model CA-T Right-Angle End Clamp has a counterbored hole in one end and a locking setscrew on the side to mount two 0.5 in. optical posts in a T configuration. The setscrew on the side of CA-T can be upgraded to the MPH-STS Spring-Loaded Thumb Screw for easy clamping.
The (M-)T90 end post clamps function similarly with one post being clamped with a secure flexure mechanism and the other being secured by screwing the T90 into the 1/4-20 (M6) thread at the end of a post.

Parallel Post Clamp

The PC-0505 optical post clamp is used to mount two 0.5 inch posts parallel to each other and at the end of another 0.5 inch post. It can be post-mounted by 8-32 (M4) through hole in the center.

Adjustable Angle Clamps for Custom Mounting Angles

Models CA-2 and 9936 Adjustable-Angle Post Clamps hold two 0.5 in. optical posts at an arbitrary angle with respect to each other. CA-2 features one knurled knob to tighten both posts simultaneously. 9936 uses separate screws to tighten the posts and adjust the angle.

Join Posts of Different Diameters

The RA-05XX angle post clamps are used to join posts of different diameters at a 90 degree angle. Each post is clamped with a secure flexure mechanism and both hexes can be tightened with a M4 or 5/32 tool.

Universal Hex Adjustment Knob

All hexs on the flexure post joining clamps can be adjusted with our HX4-5/32 universal hex knobs or a 5/32" or M4 tool.