Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Optical Post End Clamp, Right-Angle, 0.5 in. Post, 8-32 Thread

Specifications

  • Type
    Right-Angle End Clamp
  • Thread Type
    8-32
  • Post Joining Angle
    90°
  • Post Diameter
    12.7 to 12.7 mm
  • Pack Quantity
    1

Resources & Downloads

3D Product Models
2D Product Drawings

Related Products

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
Post-Joining Angle Clamps9935Optical Post Clamp, Right-Angle, 0.5 in. Diameter Optical Posts
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$31