Optical Post End Clamp, Right-Angle, 0.5 in. Post, M4 Thread

  • Type
    Right-Angle End Clamp
  • Thread Type
    M4
  • Post Joining Angle
    90°
  • Post Diameter
    12.7 to 12.7 mm
  • Pack Quantity
    1
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C