Optical Post Clamp, Parallel, 0.5 in Diameter Posts

The PC-0505 optical post clamp is used to mount two 0.5 inch posts parallel to each other and at the end of another 0.5 inch post. Each post is clamped with a secure flexure mechanism and both hexes can be tightened with a M4 or 5/32 tool. Posts and Universal Hex Knobs sold seperately.
Specifications
- TypeParallel Post Clamp
- Post Joining Angle180°
- Post Diameter12.7 to 12.7 mm
- Pack Quantity1
Resources & Downloads
Other
MKS RoHS2-2021 Flexure Post Clamp Adaptors Family.pdf(698.3 kB, PDF)



