Optical Post Clamp, Right-Angle, 0.5 in to 0.31 in Diameter Posts

Specifications

  • Type
    Right-Angle Post Clamp
  • Post Joining Angle
    90°
  • Post Diameter
    12.7 to 8.0 mm
  • Pack Quantity
    1

Related Products

0.31 in. Optical Rods

Compare Description Drawings, CAD & Specs Avail. Price
Miniature Optical Mounting PostsMiniature Optical Mounting PostsMiniature Optical Mounting Posts