Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Optical Post Clamp, 45 Degree Right hand, 0.5 in Diameter Posts

Specifications

  • Type
    45-Degree Post Clamp
  • Post Joining Angle
    45°
  • Post Diameter
    12.7 to 12.7 mm
  • Pack Quantity
    1

Resources & Downloads

3D Product Models
2D Product Drawings

Related Products

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
Post-Joining Angle Clamps9935Optical Post Clamp, Right-Angle, 0.5 in. Diameter Optical Posts
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$31
Post-Joining Angle ClampsCA-1Optical Post Clamp, Right-Angle, 0.5 in. Diameter Optical Posts
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$20
Post-Joining Angle ClampsCA-2Optical Post Clamp, Adjustable Angle, 0.5 in. Diameter Optical Posts
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$36
Post-Joining Angle ClampsLH45Optical Post Clamp, 45 Degree Left Hand, 0.5 in Diameter Posts
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$15.20