Sorry, this family of products is no longer available.
The NanoPZ Piezo Motion Controllers provide convenient, compact, and flexible fine positioning control of the NanoPZ Ultra-High Resolution Actuators.
- Ergonomic hand controller
- Control up to 8 channels
- Windows application for plug-and-play use See All Features
Features
Ergonomic Hand Controller
The PZC200 integrated, single-axis, piezo motor controller/driver provides convenient and ergonomic one hand speed control of the NanoPZ Ultra-High Resolution Actuators. For remote control, the PZC200 features an RS-485 port for serial communication. With optional converters, it can be connected to a computer through RS-232 or USB.
Control NanoPZ Equipped Stages and Mounts
RS65 rotation stages, ULTIMA optical mounts, 561D-XYZ ULTRAlign™ precision linear stages, and other Newport positioning products can be equipped with PZA12 actuators and controlled with the PZC200 single axis, controller/driver.
Control up to 8 Channels
The PZC200 integrated, single-axis, piezo motor controller/driver provides convenient and ergonomic one hand speed control of the NanoPZ Ultra-High Resolution Actuators. For remote control, the PZC200 features an RS-485 port for serial communication. With optional converters, it can be connected to a computer through RS-232 or USB.
Windows Application for Plug-and-Play Use
Included with the NanoPZ Piezo Motion Controllers is an intuitive graphical user interface Windows software application to facilitate quick, user-friendly motion control through the PZC200 controller's RS-485 (converted to RS-232 or USB) interface.
Accessories
Other Accessories
Compatible Positioner
Resources
Manuals
NSC200 Motion Control System User's Manual(3.9 MB, PDF) NanoPZ Motion Controller Quick Start Guide(504.5 kB, PDF) NanoPZ Motion System User's Manual(1.8 MB, PDF)
Software
PZC200(594.4 kB, ZIP) NP-General-NPZ-LV6(225.2 kB, ZIP)
Literature
NanoPZ Data Sheet(836.2 kB, PDF)




