Compare Model Drawings, CAD & Specs Diameter Lens Material Antireflection Coating Effective Focal Length Surface Quality Availability Price
$37
In Stock
6.35 mm N-BK7 Uncoated -25 mm 40-20 scratch-dig
In Stock
$55
In Stock
6.35 mm N-BK7 430-700 nm -25 mm 40-20 scratch-dig
In Stock
$65
In Stock
6.35 mm N-BK7 650-1000 nm -25 mm 40-20 scratch-dig
In Stock
$65
In Stock
6.35 mm N-BK7 1000-1550 nm -25 mm 40-20 scratch-dig
In Stock
$80
In Stock
6.35 mm N-BK7 1064 nm -25 mm 40-20 scratch-dig
In Stock
$37
In Stock
6.35 mm N-BK7 Uncoated -12.5 mm 40-20 scratch-dig
In Stock
$55
In Stock
6.35 mm N-BK7 430-700 nm -12.5 mm 40-20 scratch-dig
In Stock
$65
In Stock
6.35 mm N-BK7 650-1000 nm -12.5 mm 40-20 scratch-dig
In Stock
$65
In Stock
6.35 mm N-BK7 1000-1550 nm -12.5 mm 40-20 scratch-dig
In Stock
$80
In Stock
6.35 mm N-BK7 1064 nm -12.5 mm 40-20 scratch-dig
In Stock
$37
In Stock
12.7 mm N-BK7 Uncoated -100 mm 40-20 scratch-dig
In Stock
$55
In Stock
12.7 mm N-BK7 430-700 nm -100 mm 40-20 scratch-dig
In Stock
$65
In Stock
12.7 mm N-BK7 650-1000 nm -100 mm 40-20 scratch-dig
In Stock
$65
In Stock
12.7 mm N-BK7 1000-1550 nm -100 mm 40-20 scratch-dig
In Stock
$80
In Stock
12.7 mm N-BK7 1064 nm -100 mm 40-20 scratch-dig
In Stock
$37
In Stock
12.7 mm N-BK7 Uncoated -75 mm 40-20 scratch-dig
In Stock
$55
In Stock
12.7 mm N-BK7 430-700 nm -75 mm 40-20 scratch-dig
In Stock
$65
In Stock
12.7 mm N-BK7 650-1000 nm -75 mm 40-20 scratch-dig
In Stock
$65
In Stock
12.7 mm N-BK7 1000-1550 nm -75 mm 40-20 scratch-dig
In Stock
$80
1 Week
12.7 mm N-BK7 1064 nm -75 mm 40-20 scratch-dig
1 Week
$37
In Stock
12.7 mm N-BK7 Uncoated -50 mm 40-20 scratch-dig
In Stock
$55
In Stock
12.7 mm N-BK7 430-700 nm -50 mm 40-20 scratch-dig
In Stock
$65
In Stock
12.7 mm N-BK7 650-1000 nm -50 mm 40-20 scratch-dig
In Stock
$65
In Stock
12.7 mm N-BK7 1000-1550 nm -50 mm 40-20 scratch-dig
In Stock
$80
In Stock
12.7 mm N-BK7 1064 nm -50 mm 40-20 scratch-dig
In Stock
$37
In Stock
12.7 mm N-BK7 Uncoated -25 mm 40-20 scratch-dig
In Stock
$55
In Stock
12.7 mm N-BK7 430-700 nm -25 mm 40-20 scratch-dig
In Stock
$65
12.7 mm N-BK7 650-1000 nm -25 mm 40-20 scratch-dig
$65
In Stock
12.7 mm N-BK7 1000-1550 nm -25 mm 40-20 scratch-dig
In Stock
$80
In Stock
12.7 mm N-BK7 1064 nm -25 mm 40-20 scratch-dig
In Stock
$39
In Stock
25.4 mm N-BK7 Uncoated -200 mm 40-20 scratch-dig
In Stock
$55
In Stock
25.4 mm N-BK7 430-700 nm -200 mm 40-20 scratch-dig
In Stock
$65
In Stock
25.4 mm N-BK7 650-1000 nm -200 mm 40-20 scratch-dig
In Stock
$65
In Stock
25.4 mm N-BK7 1000-1550 nm -200 mm 40-20 scratch-dig
In Stock
$82
In Stock
25.4 mm N-BK7 1064 nm -200 mm 40-20 scratch-dig
In Stock
$39
In Stock
25.4 mm N-BK7 Uncoated -150 mm 40-20 scratch-dig
In Stock
$55
In Stock
25.4 mm N-BK7 430-700 nm -150 mm 40-20 scratch-dig
In Stock
$65
In Stock
25.4 mm N-BK7 650-1000 nm -150 mm 40-20 scratch-dig
In Stock
$65
In Stock
25.4 mm N-BK7 1000-1550 nm -150 mm 40-20 scratch-dig
In Stock
$82
In Stock
25.4 mm N-BK7 1064 nm -150 mm 40-20 scratch-dig
In Stock
$39
In Stock
25.4 mm N-BK7 Uncoated -100 mm 40-20 scratch-dig
In Stock
$55
In Stock
25.4 mm N-BK7 430-700 nm -100 mm 40-20 scratch-dig
In Stock
$65
In Stock
25.4 mm N-BK7 650-1000 nm -100 mm 40-20 scratch-dig
In Stock
$65
In Stock
25.4 mm N-BK7 1000-1550 nm -100 mm 40-20 scratch-dig
In Stock
$82
In Stock
25.4 mm N-BK7 1064 nm -100 mm 40-20 scratch-dig
In Stock
$39
In Stock
25.4 mm N-BK7 Uncoated -75 mm 40-20 scratch-dig
In Stock
$55
In Stock
25.4 mm N-BK7 430-700 nm -75 mm 40-20 scratch-dig
In Stock
$65
In Stock
25.4 mm N-BK7 650-1000 nm -75 mm 40-20 scratch-dig
In Stock
$65
In Stock
25.4 mm N-BK7 1000-1550 nm -75 mm 40-20 scratch-dig
In Stock
$82
In Stock
25.4 mm N-BK7 1064 nm -75 mm 40-20 scratch-dig
In Stock
$39
In Stock
25.4 mm N-BK7 Uncoated -50 mm 40-20 scratch-dig
In Stock
$55
In Stock
25.4 mm N-BK7 430-700 nm -50 mm 40-20 scratch-dig
In Stock
$65
In Stock
25.4 mm N-BK7 650-1000 nm -50 mm 40-20 scratch-dig
In Stock
$65
In Stock
25.4 mm N-BK7 1000-1550 nm -50 mm 40-20 scratch-dig
In Stock
$82
In Stock
25.4 mm N-BK7 1064 nm -50 mm 40-20 scratch-dig
In Stock
$39
In Stock
25.4 mm N-BK7 Uncoated -25 mm 40-20 scratch-dig
In Stock
$55
In Stock
25.4 mm N-BK7 430-700 nm -25 mm 40-20 scratch-dig
In Stock