By motorizing our XY fiber positioners , we’ve improved their resolution from 1.0 µm to finer than 0.1 µm. Combining one of these stages with our Model 9092 coupler body and clamp gives you a good motorized multimode-fiber positioner.
- Unique flexure design
- Picomotor actuators
- <30 nm minimum incremental motion See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 8051Motorized XY Fiber Positioner, 8-32 Tapped Hole | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8051-MMotorized XY Fiber Positioner, M4 Tapped Hole |
Specifications
- Axes of TravelX,Y
- Travel Range+/- 1.5 mm
- Minimum Incremental Motion30 nm
- Connector Type6 pin
- Operating Temperature10-40 C
- Thread Type8-32
Features
Flexure Design for Smooth and Reliable XY Positioning
The 8051 motorized XY fiber launcher’s unique flexure design doesn't rely on bearings to provide smooth, stictionless motion when coupling light from free-space into multimode fibers. The positioner can be mounted to an optical post or pedestal riser, as well as a flat surface using a threaded 8-32 hole (or M4 for metric versions). A nylon-tipped setscrew secures the fiber chuck for alignment. The Model 9092 coupler body is compatible with this positioner for coupling to microscope objectives.
Accessories
Recommended Controller/Drivers
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 8742-4-KITPicomotor Controller Kit, Four-Axis | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8742Motion Controller, Picomotor, Open-Loop, 4 Channel | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8758Hand Control Pad, 875x Picomotor Controller/Drivers | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8725Multi-Axis Adapter, Picomotor, 6 pin to 3x 4 pin | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Resources
Technical Notes
Literature
Picomotor FAQ(3.1 MB, PDF)