Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Motorized XY Fiber Positioner, M4 Tapped Hole

Specifications

  • Axes of Travel
    X, Y
  • Travel Range
    +/- 1.5 mm
  • Thread Type
    M4
  • Connector Type
    6 Pin  
  • Maximum Speed
    1 mm/min  
  • Minimum Incremental Motion
    30 nm
  • Operating Temperature
    10-40 ˚C

Resources & Downloads

2D Product Drawings
Literature

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Picomotor Motion Controller Accessories8725Multi-Axis Adapter, Picomotor, 6 pin to 3x 4 pin
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$124

Sparepart

Compare Description Drawings, CAD & Specs Avail. Price
Multimode Fiber Positioners9051-MXY Fiber Launcher, Flexure Design, Bare, M4
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$316

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Open-Loop Picomotor Motion Controllers8742-4-KITPicomotor Controller Kit, Four-Axis
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,455