Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Showing 0 of 13 total products View all products
Compatibility:

Specifications

  • Type
    High Energy Pinhole
  • Thread Type
    0.875-20
  • Material
    Molybdenum
  • Damage Threshold
    75 MW/cm2 CW, 700 mJ/cm2 with 10 nsec pulses, typical
  • Use
    Spatial Filter and LP-05A Positioner

Features

High Damage Threshold

Molybdenum is a refractory alloy with high heat conductivity and high melting point that exhibits almost no warping due to localized heating by the laser. These ultra-thin molybdenum pinholes have a laser damage threshold of 75 MW/cm2 CW and are suitable for pulsed laser use up to 700 mJ/cm2.

Compatible With 910A Five-Axis Spatial Filters

The 910PH high energy pinholes are mounted in a 0.875-20 threaded housing making them compatible with our  five-axis spatial filters.

Compatible With LP-05A Multi-Axis Lens Positioners

These 0.875-20 threaded pinholes can also be mounted in LP Series Multi-Axis Lens Positioners, 2-axis , 3-axis  and 5-axis .