The HexaBind parallel robot is optimized for advanced Hybrid Bonding. They are designed/customized to fit the requirements specific to each customer. Versions with larger travel ranges, lift pin ranges, higher load and/or deformable wafer chucks have been designed & delivered. All models are customized to meet customer requirements. Specifications listed are for the High Accuracy version. XY accuracy (typical) of ±25nm 3σ can be achieved after mapping.
- Optimized for nanoscale alignment
- Designed for high rigidity during process
- Exceptional Bidirectional Repeatability
- Versions available for both fixed and extended Y travel
- Customized to integrate with customer’s system See All Features
Specifications
- Motorized AxesX, Y, Z
- Travel Range±3, ±3, ±40 mm (XYZ)
±1, ±1, ±1 deg (ΘX, ΘY, ΘZ) - Minimum Incremental Motion±5, ±5, ±50 nm (XYZ)
- Centered Load Capacity25 kg
- Accuracy, Typical±100, ±100, ±250 nm (XYZ)
- Bi-directional Repeatability, Typical±10, ±10, ±25 nm (XYZ)
±0.02, ±0.02, ±0.5 arc sec (ΘX, ΘY, ΘZ) - Rigidity X, Y, Z±10, ±10, ±40 N/µm
- Stability±5, ±5, ±2 nm (XYZ) 30 s
Features
Newport's HexaBind: Parallel Robot for Hybrid Bonding
Resources
Technical Articles
Bringing Hybrid Bonding Into Production(1.9 MB, PDF)