Sorry, this family of products is no longer available.
The LDM-4415 Laser Diode Mounting Fixture provides a compact, easy to use solution for mounting and temperature controlling CS packaged conductively cooled high power laser diodes. Heat sink technology developed at ILX Lightwave allows the 4415 to dissipate up to 100 W of heat generated by the laser diode with an active temperature control range of 20 to 85 °C. Fixture design and precision machining result in repeatable thermal resistance between the CS packaged device and mounting block, minimizing the temperature difference between the laser and the fixture.
- 20 to 85 °C control range at 100 W heat load
- 10 to 85 °C control range at 75 W heat load
- Unobstructed access to the front of the laser diode
- Optical table mounting
- Compatible with ILX high power laser diode instrumentation See All Features
Specifications
- Package TypeCS Bar
- Maximum Current125 A
- TE Cooler14.6 A, 28.8 V maximum
- Temperature Range20 to 85 °C
- Temperature Sensor10 kΩ NTC Thermistor
- Laser Driver Connector TypeDual Crown Clip Socket 10-32 Power Lugs
- TEC Controller Connector TypeHybrid DSUB 7W2 Male
- Connector TypeBanana Jacks (Ground, Forward Voltage)
- Heat Dissipation Capability100 W
- Water Temperature Requirement15 °C
- Dimensions114 x 108 x 127 mm
- Weight1.6 kg
Features
Active Temperature Control
For characterization over temperature of your CS packaged devices, the LDM-4415 comes with integrated thermoelectric modules and water cooled heat sink for a control range of +20C to 85C. Lower control temperatures can be reached with heat loads <100W. The high power TEC’s have the thermal performance to dissipate up to 100W head load from conductively cooled CS packaged devices. A hybrid D-sub temperature control connector is provided for compatibility with ILX Lightwave LDT-5900 Series Temperature Controllers.
Repeatable Low Thermal Resistance
Careful attention to the mechanical design results in a low thermal resistance between the CS package and the mounting block. Torqueing the device to the recommended value provides constant and repeatable clamping pressure on the CS package ensuring best thermal performance and helps eliminate measurement inconsistencies.
Easy Connections for Quick Set-up
The LDM-4415 is compatible with ILX’s LDX-3600 Series High Power Drivers through interconnect cabling. Connections for laser drive current, forward voltage measurement, and temperature control are provided on the rear panel of the fixture. Auxiliary anode and cathode connections are provided on the rear panel with #10-32 lugs for connection to other power supplies.
Optical Table Mounting
Optical table mounting is made possible through standard 1” spaced mounting holes on the base of the mount. Additionally, the LDM-4415 is designed for integration into optical test systems with unobstructed laser facet access at the front of the fixture.
Resources
Application Notes
Choosing the Right Laser Diode Mount for Your Application(610.4 kB, PDF)
Literature
LDM-4415 CS Bar Laser Diode Mount Brochure(162.8 kB, PDF)
Technical Notes
Heat Load and Temperature Capability of the LDM-4415(106.3 kB, PDF)
Manuals
LDM-4415 Laser Diode Mount User's Manual(457.5 kB, PDF)