Compare Model Drawings, CAD & Specs Availability Price
Base Plate, Mounts Multiple CONEX™ Controllers
$106
Power Supply, 24 VDC, CONEX™ Motion Controllers
$137
Power Chain Cable, 100 mm Length, CONEX™
$66
RS232 CABLE, CONEX-SAG Controller, 9-pin DSUB Female Connector to RS232
$367

Features

CONEX Controller Base Plate

The CONEX-BP base plate is universal to all CONEX modules to allow easy mounting of multiple CONEX modules to standard Newport optical tables or breadboards.

CONEX Power Supply

The CONEX-PS power supply is a 24 Volt DC power supply for all CONEX CC devices. For added convenience, the power can be shared with up to 5 modules using the optional CONEX-PS-CB power chain cable.