Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Sorry, this family of products is no longer available.

Specifications

  • Component Type
    Male VCR Adapter
  • Series
    Series 88
  • Flange Type
    CF Ultra High Vacuum
  • Flange Size
    2.75 in.
  • Nonrotatable Flanges
    One
  • Bolt Hole Type
    Thru Holes
  • Material
    Stainless Steel
  • Length
    1.69 in. (43 mm)
  • Inner Diameter
    0.41 in. (10 mm)
  • VCR Fitting Size
    8 VCR male
  • A
    43 mm
  • B
    10 mm