An ideal solution for cable management, these simple clamps secure and strain relieve cables and hoses on your optical table. One pack contains 5 short clamps and 5 long clamps.
- Flat clamps secure cables and cords to optical tables and breadboards
- Rounded edges prevent damage to cables
- Two sizes provide organization for single or multiple cables See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CCL-1Cable Clamps, Qty 5 Short and 5 Long | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Features
Neatly Secure Single or Multiple Cords and Cables
Organize the cables on your table and regain control of your lab. These simple clamps secure and strain relieve cables and hoses of nearly any diameter. Short clamps are useful for securing a couple of cables or a single cable up to 0.75 in. (19 mm) in diameter. Long clamps accommodate multiple cables or one cable up to 1.75 in. (44 mm) in diameter. Available in packs of 10 containing 5 short clamps and 5 long clamps.