Sorry, this family of products is no longer available.
This lens kit is fully customizable by selecting any combination of twelve N-BK7 one inch diameter lenses from four different lens shapes and five different coatings. The lenses are N-BK7 substrates featuring plano-convex, bi-convex, plano-concave, and bi-concave surfaces with standard AR coatings including broadband, visible, NIR, IR as well as 1064 nm V coats.
- Twelve 1 inch lenses stored in a hardwood box
- Select any combination of N-BK7 lenses from our standard catalog offering
- Customize labeling for clear and quick identification
- Box, labels, and cleaning accessories included See All Features
Features
Easy Storage and Labeling
The lenses are stored in individual plastic jewel cases that can be labeled independently. A hardwood box provides convenient storage and protection and includes a set of optics cleaning accessories. Both the box and the cleaning accessories are included in the lens kit at a significant discount. The customizable N-BK7 lens set is a great and convenient way to organize and securely store your most frequently used one inch diameter N-BK7 lenses.
What is Included in Each Set
In addition to your 12 choices of 1 inch N-BK7 lenses which are shipped in a marked plastic jewel case, each set includes a hardwood box to provides convenient storage and protection and a set of optics cleaning and labeling accessories including 13 Clear Labels, a Black Indelible Marker, a Solvent Dropper Bottle, a Bulb Blower, 100 Medium Gloves and 1000 Cotton Swabs.






