Vibration Control Specials Gallery

Here's a sampling of Newport Vibration Control's ever widening range of special designs and capabilities.

Drilled Table Top
Nonmagnetic all aluminum XA breadboard: 40.00" x 45.00" x 3.00" with 5052 aluminum 3.4pcf-1/4"cell-0.0015"thick foil-2.250" deep expanded honeycomb, (102) threaded inserts, (3) dowel pins and all holes in top and bottom facesheets 0.014" true position [+/-0.005" tolerance].
Cutout Table Top-Side
Same as M-RG-33-4 breadboard, except 1) (1) irregular access hole, 2) no catalog grid and 3) (7) M8-1.5 holes in top surface, used atop a Vision workstation.
CustomTable-MultipleHeights
Significantly less magnetic 300 austenitic stainless steel and aluminum system, consisting of upper RS2000 Table with suspended beneath Metal Bellow Damping Enhancement, consisting of SG Breadboard, ND41-B Isolators, aluminum Brackets and Bellow Flange Attach Bars, atop aluminum Frame atop RS2000 U Doubled Table Top atop Super Rigid RL-2000 Legs with Tie Bars and Casters.
CustomTable-Lower
Upper RS2000 Table with suspended beneath Metal Bellow Damping Enhancement, which consists of SG Breadboard, ND41-B Isolators, aluminum Brackets and Bellow Flange Attach Bars, atop aluminum Frame, which are all component of significantly less magnetic 300 austenitic stainless steel and aluminum system.
TableWithCutout
Custom M-RS2000 Doubled TableTop System with assembled envelope dimension 2400 x 5100 x 305 mm and consisting of (1) 1500 x 305 mm doubler interface, (1) 1500 x 3600 x 305 mm and (1) 1500 x 2400 x 305 mm table sections doubled in a symmetric "T" configuration with cutout and 430 stainless steel 0.13" thick wall edge finish to maintain stiffness of table section with cutout.
OEM-Breadboard-Top
Partial catalog tapped grid mixed with custom tapped and reamed holes CNC machined to 0.001" true position in a 1.0' x 2.0' x 2.2" SG Breadboard
OEM-Breadboard-Front
Partial catalog tapped grid mixed with custom tapped and reamed holes CNC machined to 0.001" true position in a 1.0' x 2.0' x 2.2" SG Breadboard.
OEM-DoublerTable
(9) sections of (15) section M-RS2000 Doubled Table Top being Tune Mass Damped, whose fully assembled envelope dimensions are 14850 x 18500 x 305 mm [48.7' x 60.7' x 1.0'].
OEM-TableLeg-Angled
Clean-room compatible Earthquake Restraint Rigid Leg with height adjustment, which supports Newport's first table to be Tune Mass Damped in the field fully installed and populated with customer equipment.
OEM-ATSKeyboardArms
One end of a taller ATS-8 Overhead Shelf System with (3) Flat Panel Arms and (2) Keyboard Shelf Arms.
OutRigger Table END
Short end view of cradle system, consisting of (4) bolt on Outriggers, (4) S-2000A Isolators and RS4000 TableTop
OutRigger Table-S
Cradle system, consisting of (4) bolt on Outriggers, (4) S-2000A Isolators and RS4000 TableTop
VC-cust_hnycmb_struct_3-S
Complex honeycomb support structures in various stages of machinery integration.
VC-cust_special_shapes-S
Special shapes are programmed into our custom milling machines.
21-098-S
Large milling machines enable the fabrication of advanced structures.
VC-rotate_brd_syst-S
Rotational breadboard system.
VC-gdwys_cuts_hnycmb_strc-S
Guideways and cutouts built into honeycomb structure.
VC-vert_laser_support-S
Large vertical laser support structure.
15-027-S
Newport stamping machine enables custom honeycomb capability.
VC-Struc cutout rA-S
Complex structure with rectangular cutouts.
VC-cus_gantry_sys-S
Custom gantry system supported by an optical table and rigid legs
Doubled_smart_table
Doubled table with isolator pockets.
VC-cus_iso_support-S
Custom isolation supports can be used to raise the honeycomb structure.
VC-Table mixed cut-S
Custom table with round and square cutouts.
VC-Compl Struc-S
Complex multi-plane structure
VC-laminar_flow-S
Laminar flow designs pull air from the breadboard surface.
VC-cust_multi_bb-S
Custom multi-plane breadboard
Multilev Struc-S
Custom multilevel, doubled table
VC-multi-weld_conts-S
Multilevel welded construction.
15-054-S
Newport's welding team is certified for stainless steel, aluminum and Super Invar per MIL-STD-1595A.
VC-KECK1-S
Custom table for astronautical research.
01-055 rev1-S
Cutouts, holes, and inserts are common.
Special 3-25-2011 009
Four section RS4000 doubled tabletop forms center access with laser shelf suspended beneath
04SM17655-01 (RS-2000) 01-2
Two layer honeycomb construction on RS2000 tabletop produces center trench recess with (2) removable and adjustable breadboard covers
Workstations
Special instrument rack on catalog Vision 325A by transfer drilling attach holes in lengthwise rear braces and rotating Vision orientation 180°, making rear front
INT Stand Cradle without payload
To conveniently and without installation expense isolate disruptive floor vibrations beneath tall equipment, Newport's large selection of different capacity pneumatic isolators and table top constructions can be configured into Bench-top, Standalone or Stand solutions, like this Custom INT Integrity Stand Cradle which uses (4) 800 lb capacity isolators and was used to isolate HCS High Content Analysis Reader from nearby trains.
INT Stand Cradle without payload 2
To conveniently and without installation expense isolate disruptive floor vibrations beneath tall equipment, Newport's large selection of different capacity pneumatic isolators and table top constructions can be configured into Bench-top, Standalone or Stand solutions, like this Custom INT Integrity Stand Cradle which uses (4) 800 lb capacity isolators and was used to isolate HCS High Content Analysis Reader from nearby trains.
OTS Stand Cradle with payload
To conveniently and without installation expense isolate disruptive floor vibrations beneath tall equipment, Newport's large selection of different capacity pneumatic isolators and table top constructions can be configured into Bench-top, Standalone or Stand solutions, like this Custom OTS Integrity Stand Cradle which uses (4) 800 lb capacity isolators and was used to isolate automated equipment from nearby trains.
OTS Stand Cradles with payload
To conveniently and without installation expense isolate disruptive floor vibrations beneath tall equipment, Newport's large selection of different capacity pneumatic isolators and table top constructions can be configured into Bench-top, Standalone or Stand solutions, like this Custom OTS Integrity Stand Cradle which uses (4) 800 lb capacity isolators and was used to isolate automated equipment from nearby trains.