Page view updated with the selected options.
Videos
Newport Air Bearing Stage Solutions
High performance air bearing stage solutions for precision, repeatability and throughput offered in DynamYX®, HybrYX® and SinguLYS™ family.
Videos
QuantX Quantum Efficiency System
Instructions on the initial set-up of an Oriel quantum efficiency system.
Videos
Laser Beam Stabilization with Fast Steering Mirrors
Optical table to optical table beam stabilization demo
Videos
GuideStar II Beam Steering Correction System
The GuideStar™ II provides high-reliability high-precision compensation of laser pointing and position drift using two independent New Focus™ Picomotor™ actuated motorized mirror m ...
Videos
Laser Machining - XM Series Stages With Galvo Scanner
A Newport XPS Universal Controller drives XM series Ultra High Precision Linear Motor Stages and 2-Axis Galvo Scanner for synchronized motion in this video. Newport provides precision ...
Videos
Non-Contact Surface Metrology
Newport is a single source provider of everything needed to make high precision 3D surface measurement tools for a wide variety of materials and applications. With Newport Motion and ...
Videos
4 Axis Sensor Measurement
High accuracy motion solution for global metrology of gigapixel camera. The motion system provides 4 degrees of freedom: X, Z, pitch and yaw. The system is well balanced with counter ...
Videos
Sentry Reliability and Burn-In Test System
Overview of the ILX Lightwave Sentry bench top laser diode reliability and burn-in test system.
Videos
ReliaTest Software for Laser Diode Test Systems
Our ReliaTest graphical user interface supervisory software allows multiple device types and test scenarios to be easily configured without complicated programming.
Videos
MiniSol PVIV Solution
Demonstration on the initial set up and test measurement of an Oriel PVIV station. This video shows an I-V measurement of a Silicon reference cell using the Oriel MiniSol LED solar ...
Videos
VCSEL Reliability and Burn-In with the LRS-9434
For the fast growing VCSEL market, the Sentinel LRS-9434 and LRS-9434SS systems can be utilized for reliability and burn-in testing, with accompanying probe card fixtures.
Videos
LRS-9434 Fixtures - Probe Card Overview
Probe card fixtures for Newport’s ILX Lightwave LRS-9434 Laser Diode Reliability and Burn-In system allow customers a repeatable and reliable method to probe devices with pad sizes ...
Videos
LDC-3726 Series Laser Diode Modulation Setup
Modulating a laser diode with the ILX Lightwave LDC-3726 series controller.
Videos
Introducing Newport's Solutions for Photovoltaic Manufacturing
Overview of Newport's solution portfolio for photovoltaic manufacturing from lasers, to motion control, to optical components, to the SolaryX™ family of PV scribe tools.
Videos
Two-Color (Non-Degenerate) TPF Imaging
When the two pulses are not temporally overlapped, only the degenerate TPF from the 4.5-micron YO polystyrene beads is observed. This is due to the two-photon interaction from the 1041 ...
Videos
Bio-Imaging for Neuroscience
Bio-Imaging System using Standard XYZ. Built using XML350, XMS100 and GTS30V stages from Newport.
Videos
Crystalline Silicon (c-Si) Laser Based Solutions
Newport Corporation offers a broad range of solutions for the manufacture of crystalline silicon cells and thin film solar panels.