Optical Post Holder, Swivel Base, 6.0 in. Height, 0.5 in. Posts

The VPH-6SC Swivel Clamp Optical Post Holder has a 6 inch height, base magnet for initial positioning, and a swivel clamp for aligning with optical table holes for final lock down. The swivel clamp optical post holder also incorporates a spring-loaded brake shoe design which applies a constant force to 0.5 in. (12.7 mm) diameter optical posts even when the thumbscrew is loosened. This allows the orientation of an optical mount to be easily adjusted with one hand.
Specifications
- TypeSwivel Magnetic Base Post Holder
- Height152.4 mm
- Thread Type1/4-20 (M6) Slot
- Pack Quantity1
- Inside Diameter12.7 mm
Resources & Downloads
2D Product Drawings
VPH-SC Dimensions(203.2 kB, PDF)


