Optical Workstation, 24 x 24 x 2.3 in. IG Breadboard, I-125 Isolators

  • Type
    Isolated Workstation
  • Platform
    IG Series Breadboard
  • Broadband Damping
    Constrained layer core, damped working surface and composite edge finish
  • Width
    24 in.  
  • Length
    24 in.
  • Thickness
    2.3 in.
  • Working Surface
    0.134 in. thick 400 series ferromagnetic stainless steel
  • Surface Flatness
    ±0.006 in. over 2 ft. square
  • Core Design
    Trussed honeycomb, vertically bonded closed cell construction, 0.010 in. steel sheet materials, 0.030 in. triple core interface
  • Bottom Skin Material
    0.134 in. thick carbon steel
  • Mounting Holes
    1/4-20
  • Mounting Hole Pattern
    1.0 in. grid
  • Mounting Hole Borders
    0.5 in.  
  • Mounting Hole Type
    Cut (not rolled) threads with countersink
  • Hole Sealing Type
    Easy clean conical cup 0.75 in. deep, non-corrosive high impact polymer material
  • Load Capacity
    500 lb  
  • Load Capacity per Isolator
    125 lb
  • Working Surface Height
    33.8 in.
  • Height Adjustment
    ±0.2 in.
  • Horizontal Isolation, Res.
    1.3 Hz
  • Horizontal Isolation, 5 Hz
    86%
  • Horizontal Isolation, 10 Hz
    96%
  • Vertical Isolation, Res.
    1.8 Hz
  • Vertical Isolation, 5 Hz
    85%
  • Vertical Isolation, 10 Hz
    95%
  • Maximum Air Pressure
    85 psi
  • Releveling Accuracy
    ±0.010 in.
  • Crated Weight
    231 lb