Microscope Isolation Platform, Zeiss Stereo Lumar

  • Minimum Platform Load
    50 lb
  • Load Capacity
    105 lb
  • Horizontal Isolation, Resonance
    6.3 Hz
  • Horizontal Amplification at Resonance
    16 dB
  • Vertical Isolation, Resonance
    6.8 Hz
  • Vertical Amplification at Resonance
    17 dB
  • Microscope Model
    Stereo Lumar
  • Weight
    49 lb