Microscope Isolation Platform, Zeiss Axio Imager, 55-90 Payload

  • Minimum Platform Load
    55 lb
  • Load Capacity
    90 lb
  • Horizontal Isolation, Resonance
    6.3 Hz
  • Horizontal Amplification at Resonance
    16 dB
  • Vertical Isolation, Resonance
    6.8 Hz
  • Vertical Amplification at Resonance
    17 dB
  • Microscope Model
    Axio Imager
  • Weight
    14 lb