Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Microscope Isolation Platform, Zeiss Axiovert S100 TV

Specifications

  • Minimum Platform Load
    36 lb
  • Load Capacity
    78 lb
  • Horizontal Isolation, Resonance
    6.3 Hz
  • Horizontal Amplification at Resonance
    16 dB
  • Vertical Isolation, Resonance
    6.8 Hz
  • Vertical Amplification at Resonance
    17 dB
  • Microscope Model
    Axiovert S100 TV
  • Weight
    14 lb

Resources & Downloads

2D Product Drawings