Microscope Isolation Platform, Zeiss PALM System

  • Minimum Platform Load
    103 lb
  • Load Capacity
    297 lb
  • Horizontal Isolation, Resonance
    6.3 Hz
  • Horizontal Amplification at Resonance
    16 dB
  • Vertical Isolation, Resonance
    6.8 Hz
  • Vertical Amplification at Resonance
    17 dB
  • Microscope Model
    PALM System
  • Weight
    105 lb
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C