Microscope Isolation Platform, Zeiss Axiovert 200

  • Minimum Platform Load
    47 lb
  • Load Capacity
    95 lb
  • Horizontal Isolation, Resonance
    6.3 Hz
  • Horizontal Amplification at Resonance
    16 dB
  • Vertical Isolation, Resonance
    6.8 Hz
  • Vertical Amplification at Resonance
    17 dB
  • Microscope Model
    Axiovert 200
  • Weight
    17 lb